YSLCY 25G0.75 GY
Control cable; 25G0.75; U0/U: 300 / 500 V; PVC; Core identification: Numbers; Shielded;

Register for Price
SKU
3803748
(CAD741.13/M) Excluding Tax




No standard cuts available
No residual cuts available
Interference signals
Interference signals
flame-retardant
flame-retardant
UKCA marked
UKCA marked
CE marked
CE marked

Benefits

  • VDE-certified multi-core power and control cables with high electrical safety up to 4,000 V test voltage.
  • Highly flexible and compact, Class 5 finely-stranded bare copper wires twisted into layers.
  • Torsion-resistant cable that permits power chain use from -5°C to +70°C, occasional flexing from -15˚C to +70˚C, and in fixed installations for medium mechanical use from -40˚C to +80˚C.
  • Tested resistance to ECOLAB disinfectant and cleaning agents.
  • Largely resistant to most acids and alkalis, and partially resistant to oils at room temperature, due to PVC outer sheath.
  • Flame-retardant (IEC 60332-1-2) in case of fire accidents.
  • Conforms to IEC 60811, EN 50395, EN 50396, EN 60811 standards; EU low voltage directive 2014/35/EU, EU restriction of hazardous substances (RoHS) directive 2011/65/EU, EU fire safety directive 305/2011 (BauPVO/CPR).
  • Extensive choice of 145 standard articles with 2-100 cores in various lengths and individual cuts available.

Applications

  • For universal wiring use in plant circuits and control circuits inside machines.
  • Suitable for outdoor use, UV-resistant and withstands dry and wet environments.
  • Suitable for tight spaces due to reduced wall thickness of light-weight cable.
  • Suitable for free and continuously recurring movements, including constant flexing use in moving machine parts, power chains, and wind turbine generators.
  • Widely used for plant engineering, industrial machinery, conveyor systems, production and assembly lines, data processing systems.
Show less
Show all

Technical Attributes

General Information

Product type

Control cable

weight

0.418 kg

copper index

210.758 kg/km

Electrical Characteristics

Test voltage

2 kV

Product Design

Cable dimension

25G0.75

Nominal conductor cross-section (mm2)

0.75 mm²

Conductor material

Bare Copper

conductor design

IEC 60228 class 5: fine-wire

Including protective conductor

Yes

Number of cores

25

Wrapping over stranding

Plastic tape

Shielded

Yes

Type of overall shielding

Tin-plated copper braiding

Nominal outer diameter

14.7 mm

Shape of cable

Round

Core insulation base material

Polyvinylchloride

Core insulation basic material, short form

PVC

Base material outer sheath

Polyvinylchloride

Basic material of outer sheath, short form

PVC

Outer sheath colour

grey

Core identification

Numbers

Product Characteristics

For permanent bending

No

For torsional load

No

Minimum bending radius, fixed installation

12 x outer diameter

Minimum bending radius in mm, fixed installation

176.4 mm

Flame-retardant

Yes

Flame retardance according to

IEC 60332-1-2

UV-resistant

No

Halogen-free

No

Oil resistant

No

Certifications and Standards

CE marking

Yes

UKCA marked

Yes

VDE certified

No

DNV/GL certified

No

Ecolab certified

No

Show less
Show all

Documentation

Product Family List

All articles from YSLCY

Article number Number of cores Including protective conductor Nominal conductor cross-section (mm2) Nominal outer diameter copper index weight
3803702 2 No 0.5 mm² 5.6 mm 18.860 kg/km 0.045 kg
3803702B 2 No 0.5 mm² 5.6 mm 18.860 kg/km 0.045 kg
3803703 3 Yes 0.5 mm² 5.8 mm 24.446 kg/km 0.059 kg
3803703B 3 Yes 0.5 mm² 5.8 mm 24.446 kg/km 0.059 kg
3803704 4 Yes 0.5 mm² 6.2 mm 30.315 kg/km 0.071 kg
3803704B 4 Yes 0.5 mm² 6.2 mm 30.315 kg/km 0.071 kg
3803705 5 Yes 0.5 mm² 6.9 mm 36.320 kg/km 0.086 kg
3803705B 5 Yes 0.5 mm² 6.9 mm 36.320 kg/km 0.086 kg
3803706 7 Yes 0.5 mm² 7.4 mm 47.424 kg/km 0.105 kg
3803706B 7 Yes 0.5 mm² 7.4 mm 47.424 kg/km 0.105 kg
3803707 10 Yes 0.5 mm² 9.3 mm 66.890 kg/km 0.168 kg
3803707B 10 Yes 0.5 mm² 9.3 mm 66.890 kg/km 0.168 kg
3803708 12 Yes 0.5 mm² 9.5 mm 76.490 kg/km 0.200 kg
3803708B 12 Yes 0.5 mm² 9.5 mm 76.490 kg/km 0.200 kg
3803709 16 Yes 0.5 mm² 10.6 mm 97.931 kg/km 0.252 kg
3803709B 16 Yes 0.5 mm² 10.6 mm 97.931 kg/km 0.252 kg
3803710 18 Yes 0.5 mm² 11.1 mm 108.904 kg/km 0.275 kg
3803710B 18 Yes 0.5 mm² 11.1 mm 108.904 kg/km 0.275 kg
3803711 21 Yes 0.5 mm² 11.8 mm 124.488 kg/km 0.306 kg
3803711B 21 Yes 0.5 mm² 11.8 mm 124.488 kg/km 0.306 kg
3803712 25 Yes 0.5 mm² 13.3 mm 147.777 kg/km 0.350 kg
3803712B 25 Yes 0.5 mm² 13.3 mm 147.777 kg/km 0.350 kg
3803740 2 No 0.75 mm² 6.0 mm 24.676 kg/km 0.069 kg
3803740B 2 No 0.75 mm² 6.0 mm 24.676 kg/km 0.069 kg
3803741 3 Yes 0.75 mm² 6.2 mm 32.713 kg/km 0.079 kg
3803741B 3 Yes 0.75 mm² 6.2 mm 32.713 kg/km 0.079 kg
3803742 4 Yes 0.75 mm² 6.7 mm 41.122 kg/km 0.093 kg
3803742B 4 Yes 0.75 mm² 6.7 mm 41.122 kg/km 0.093 kg
3803743 5 Yes 0.75 mm² 7.5 mm 49.749 kg/km 0.116 kg
3803743B 5 Yes 0.75 mm² 7.5 mm 49.749 kg/km 0.116 kg
3803744 7 Yes 0.75 mm² 8.0 mm 65.744 kg/km 0.139 kg
3803744B 7 Yes 0.75 mm² 8.0 mm 65.744 kg/km 0.139 kg
3803745 10 Yes 0.75 mm² 10.1 mm 93.091 kg/km 0.196 kg
3803745B 10 Yes 0.75 mm² 10.1 mm 93.091 kg/km 0.196 kg
3803746 16 Yes 0.75 mm² 11.6 mm 139.278 kg/km 0.277 kg
3803746B 16 Yes 0.75 mm² 11.6 mm 139.278 kg/km 0.277 kg
3803747 21 Yes 0.75 mm² 12.9 mm 177.598 kg/km 0.347 kg
3803747B 21 Yes 0.75 mm² 12.9 mm 177.598 kg/km 0.347 kg
3803748 25 Yes 0.75 mm² 14.7 mm 210.758 kg/km 0.418 kg
3803748B 25 Yes 0.75 mm² 14.7 mm 210.758 kg/km 0.418 kg
3803750 2 No 1 mm² 6.4 mm 30.549 kg/km 0.077 kg
3803750B 2 No 1 mm² 6.4 mm 30.549 kg/km 0.077 kg
3803751 3 Yes 1 mm² 6.7 mm 40.901 kg/km 0.090 kg
3803751B 3 Yes 1 mm² 6.7 mm 40.901 kg/km 0.090 kg
3803752 4 Yes 1 mm² 7.2 mm 51.842 kg/km 0.105 kg
3803752B 4 Yes 1 mm² 7.2 mm 51.842 kg/km 0.105 kg
3803753 5 Yes 1 mm² 8.0 mm 63.116 kg/km 0.131 kg
3803753B 5 Yes 1 mm² 8.0 mm 63.116 kg/km 0.131 kg
3803754 7 Yes 1 mm² 8.6 mm 83.879 kg/km 0.161 kg
3803754B 7 Yes 1 mm² 8.6 mm 83.879 kg/km 0.161 kg
3803755 10 Yes 1 mm² 10.9 mm 118.695 kg/km 0.223 kg
3803755B 10 Yes 1 mm² 10.9 mm 118.695 kg/km 0.223 kg
3803756 16 Yes 1 mm² 12.5 mm 179.517 kg/km 0.322 kg
3803756B 16 Yes 1 mm² 12.5 mm 179.517 kg/km 0.322 kg
3803757 21 Yes 1 mm² 14.2 mm 230.423 kg/km 0.448 kg
3803757B 21 Yes 1 mm² 14.2 mm 230.423 kg/km 0.448 kg
3803758 25 Yes 1 mm² 16.2 mm 273.786 kg/km 0.493 kg
3803758B 25 Yes 1 mm² 16.2 mm 273.786 kg/km 0.493 kg
3803760 2 No 1.5 mm² 6.8 mm 41.152 kg/km 0.097 kg
3803760B 2 No 1.5 mm² 6.8 mm 41.152 kg/km 0.097 kg
3803761 3 Yes 1.5 mm² 7.1 mm 56.637 kg/km 0.118 kg
3803761B 3 Yes 1.5 mm² 7.1 mm 56.637 kg/km 0.118 kg
3803762 4 Yes 1.5 mm² 7.9 mm 72.715 kg/km 0.140 kg
3803762B 4 Yes 1.5 mm² 7.9 mm 72.715 kg/km 0.140 kg
3803763 5 Yes 1.5 mm² 8.5 mm 89.000 kg/km 0.174 kg
3803763B 5 Yes 1.5 mm² 8.5 mm 89.000 kg/km 0.174 kg
3803764 7 Yes 1.5 mm² 9.4 mm 119.257 kg/km 0.216 kg
3803764B 7 Yes 1.5 mm² 9.4 mm 119.257 kg/km 0.216 kg
3803765 10 Yes 1.5 mm² 11.9 mm 169.504 kg/km 0.310 kg
3803765B 10 Yes 1.5 mm² 11.9 mm 169.504 kg/km 0.310 kg
3803766 16 Yes 1.5 mm² 13.8 mm 259.179 kg/km 0.489 kg
3803766B 16 Yes 1.5 mm² 13.8 mm 259.179 kg/km 0.489 kg
3803767 21 Yes 1.5 mm² 15.5 mm 340.704 kg/km 0.535 kg
3803767B 21 Yes 1.5 mm² 15.5 mm 340.704 kg/km 0.535 kg
3803768 25 Yes 1.5 mm² 17.2 mm 403.833 kg/km 0.884 kg
3803768B 25 Yes 1.5 mm² 17.2 mm 403.833 kg/km 0.884 kg
3803770 2 No 2.5 mm² 8.2 mm 63.777 kg/km 0.130 kg
3803770B 2 No 2.5 mm² 8.2 mm 63.777 kg/km 0.130 kg
3803771 3 Yes 2.5 mm² 8.8 mm 89.166 kg/km 0.161 kg
3803771B 3 Yes 2.5 mm² 8.8 mm 89.166 kg/km 0.161 kg
3803772 4 Yes 2.5 mm² 9.8 mm 114.920 kg/km 0.205 kg
3803772B 4 Yes 2.5 mm² 9.8 mm 114.920 kg/km 0.205 kg
3803773 5 Yes 2.5 mm² 10.8 mm 141.129 kg/km 0.248 kg
3803773B 5 Yes 2.5 mm² 10.8 mm 141.129 kg/km 0.248 kg
3803774 7 Yes 2.5 mm² 11.9 mm 191.266 kg/km 0.319 kg
3803774B 7 Yes 2.5 mm² 11.9 mm 191.266 kg/km 0.319 kg
3803775 10 Yes 2.5 mm² 15.1 mm 272.540 kg/km 0.466 kg
3803775B 10 Yes 2.5 mm² 15.1 mm 272.540 kg/km 0.466 kg
3803776 18 Yes 2.5 mm² 18.4 mm 477.571 kg/km 0.733 kg
3803776B 18 Yes 2.5 mm² 18.4 mm 477.571 kg/km 0.733 kg
3803780 2 No 4 mm² 9.8 mm 95.992 kg/km 0.200 kg
3803781 3 Yes 4 mm² 10.5 mm 135.724 kg/km 0.255 kg
3803782 4 Yes 4 mm² 11.4 mm 176.636 kg/km 0.294 kg
3803783 5 Yes 4 mm² 12.6 mm 217.912 kg/km 0.362 kg
3803784 7 Yes 4 mm² 13.9 mm 297.612 kg/km 0.460 kg
3803787 2 No 6 mm² 11.6 mm 138.251 kg/km 0.274 kg
3803788 3 Yes 6 mm² 12.5 mm 197.948 kg/km 0.373 kg
3803789 4 Yes 6 mm² 13.8 mm 258.099 kg/km 0.447 kg
3803790 5 Yes 6 mm² 15.2 mm 318.817 kg/km 0.538 kg
3803791 7 Yes 6 mm² 16.5 mm 443.452 kg/km 0.676 kg
3803794 2 No 10 mm² 14.0 mm 220.371 kg/km 0.407 kg
3803795 3 Yes 10 mm² 15.0 mm 318.546 kg/km 0.566 kg
3803796 4 Yes 10 mm² 16.7 mm 423.879 kg/km 0.733 kg
3803797 5 Yes 10 mm² 18.5 mm 523.906 kg/km 0.915 kg
3803800 2 No 16 mm² 16.6 mm 348.269 kg/km 0.563 kg
3803801 3 Yes 16 mm² 17.9 mm 505.022 kg/km 0.783 kg
3803802 4 Yes 16 mm² 19.8 mm 669.407 kg/km 0.984 kg
3803803 5 Yes 16 mm² 21.9 mm 829.564 kg/km 1.198 kg
3803806 2 No 25 mm² 20.6 mm 536.497 kg/km 0.929 kg
3803807 3 Yes 25 mm² 22.1 mm 781.573 kg/km 1.260 kg
3803808 4 Yes 25 mm² 24.5 mm 1028.370 kg/km 1.644 kg
3803809 5 Yes 25 mm² 27.0 mm 1276.734 kg/km 1.997 kg
3803810 12 Yes 0.75 mm² 10.4 mm 107.491 kg/km 0.232 kg
3803810B 12 Yes 0.75 mm² 10.4 mm 107.491 kg/km 0.232 kg
3803811 18 Yes 0.75 mm² 12.1 mm 154.781 kg/km 0.292 kg
3803811B 18 Yes 0.75 mm² 12.1 mm 154.781 kg/km 0.292 kg
3803815 12 Yes 1 mm² 11.2 mm 137.895 kg/km 0.285 kg
3803815B 12 Yes 1 mm² 11.2 mm 137.895 kg/km 0.285 kg
3803816 18 Yes 1 mm² 13.1 mm 199.981 kg/km 0.395 kg
3803816B 18 Yes 1 mm² 13.1 mm 199.981 kg/km 0.395 kg
3803817 12 Yes 1.5 mm² 12.2 mm 198.304 kg/km 0.332 kg
3803817B 12 Yes 1.5 mm² 12.2 mm 198.304 kg/km 0.332 kg
3803818 18 Yes 1.5 mm² 14.5 mm 290.148 kg/km 0.553 kg
3803818B 18 Yes 1.5 mm² 14.5 mm 290.148 kg/km 0.553 kg
Show less
Show all

Why Choose Lapp

LAPP manufactures the highest quality cable, connectors, glands and industrial communication solutions to enhance factory automation and future-ready industrial manufacturing production systems and equipment. LAPP's state of the art manufacturing plant headquartered in Florham Park, N.J. includes an inhouse UL Client Data Program and UL certified laboratory to ensure the highest quality.